-
Voltage type (supply voltage)
-
Number of contacts as change-over contact
-
Device fitting
-
Rated voltage
-
Number of contacts as change-over contact
-
Rated voltage
-
Device fitting
-
Function
-
Function
-
Type of excitation
-
Rated voltage
-
Primary voltage
-
Function
-
Function
-
Rated voltage
-
Bus system KNX
-
Type of accessory/spare part
-
Function
-
Function
-
Type of accessory/spare part
-
Rated voltage
-
PC-programming set for Windows 95
-
Function
-
Device fitting
-
Function
-
Function
-
Function
-
With axis extension
-
Number of contacts as change-over contact
-
Function
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Voltage type (supply voltage)
-
Type of accessory/spare part
-
Max. number of padlocks
-
Material lock case
-
Nominal voltage
-
Function
-
Function
-
Function
-
Function
-
Function
-
Type of excitation
-
Function
-
Type of meter
-
Rated voltage
-
Function
-
Function
-
Function
-
Function
-
Input voltage
-
Type of accessory/spare part
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Rated operation current
-
Number of contacts as normally open contact
-
Rated operation current
-
Rated operation current
-
Bus system KNX-RF (Radio Frequent)
-
Number of contacts as normally open contact
-
Accessory
-
Rated operation current
-
PC-programming set for Windows 98
-
With door interlock
-
Rated operation current
-
Suitable for shackle diameter
-
Rated primary current
-
Loudness
-
Loudness
-
Loudness
-
Type of display
-
Number of contacts as normally closed contact
-
1st interval unit
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Type of current
-
Housing material
-
Spare part
-
Lockable
-
Number of contacts as normally closed contact
-
Protective contact
-
Protective contact
-
Type of socket outlet
-
PC-programming set for Windows 2000
-
Bus system radio frequent
-
Bus system radio frequent
-
Rated current
-
Rated current
-
Lock width
-
Number of contacts as normally closed contact
-
Suitable for wall mounting
-
Wireless
-
Max. current (Imax)
-
Suitable for
-
Scope of application
-
Rated excitation voltage
-
Number of fault-signal switches
-
Rated excitation voltage
-
1st interval
-
Number of socket outlets
-
Secondary voltage 1
-
Bus system LON
-
PC-programming set for Windows NT
-
Secondary voltage 1
-
With handle red/yellow
-
With handle red/yellow
-
Nominal voltage (Un) N-L
-
Operating voltage
-
Voltage type (operating voltage)
-
Frequency supply voltage
-
Frequency supply voltage
-
Bus system Powernet
-
PC-programming set for Windows XP
-
Secondary voltage 2
-
Secondary voltage 2
-
Frequency supply voltage
-
Discus model
-
Rated frequency
-
Rated frequency
-
Secondary voltage 2
-
Secondary amperage 1
-
Voltage type (excitation voltage)
-
Number of channels
-
Rated operating voltage
-
Rated operating voltage
-
Number of channels
-
Number of active contacts (square)
-
Length
-
Type of drive
-
PC-programming set for Windows 7
-
Other bus systems
-
Rated operating voltage
-
Type of electric connection
-
Material (lock) shackle
-
Type of electric connection
-
Number of HW-interfaces industrial Ethernet
-
Max. output current
-
Length
-
Length
-
Accuracy class
-
Suitable for tube mounting
-
Surface mounting
-
Model
-
Radio frequent bidirectional
-
Model
-
PC-programming set for Windows 8
-
Model
-
Model
-
Model
-
Bracket height
-
Number of interfaces PROFINET
-
Radio frequent bidirectional
-
Model
-
Overcurrent limiting factor
-
Nominal current (In)
-
Model
-
Suitable for air
-
Digital inputs configurable
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Accuracy per day
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Accuracy per day
-
Control voltage 1
-
Accuracy per day
-
Control voltage 1
-
With control lamp
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Control voltage 1
-
Calibrated
-
Mounting method
-
Accuracy per day
-
Mounting method
-
With LED indication
-
Width in number of modular spacings
-
Mounting method
-
Control voltage 1
-
Control voltage 1
-
Mounting method
-
Mounting method
-
Shackle width
-
Number of HW-interfaces RS-232
-
Max. output power
-
Max. output power
-
Max. output power
-
Max. output power
-
Max. output power
-
Mounting method
-
With housing
-
Control voltage 1
-
Control voltage 1
-
Control voltage 1
-
Electricity consumption
-
Electricity consumption
-
Suitable for liquids
-
Digital outputs configurable
-
Suitable for manual operation
-
60 min program
-
Text guidance in display
-
Type of control voltage 1
-
Type of control voltage 1
-
Text guidance in display
-
Nominal switching current at 230 V AC
-
Accuracy class
-
Suitable for manual operation
-
Built-in battery
-
With shock protection
-
Shackle diameter
-
Number of HW-interfaces RS-422
-
Pole type
-
Number of digital inputs
-
Electricity consumption
-
Suitable for gases
-
Input current at signal 1
-
24 h program
-
Radio-controlled
-
Frequency control voltage 1
-
External programming
-
External programming
-
24 h program
-
Reactive power
-
With combination lock
-
Adjustment range brightness value
-
Adjustment range brightness value
-
Max. power loss
-
Max. power loss
-
With bus connection
-
Number of inputs
-
Permitted voltage at input
-
Number of HW-interfaces RS-485
-
Height opening
-
With auto test for earth leakage function
-
With memory card
-
Type of transformer
-
Type of transformer
-
Approved according to PTB
-
Control voltage 2
-
With programmable overnight shutoff
-
With programmable overnight shutoff
-
Type of clock
-
Type of clock
-
Number of HW-interfaces serial TTY
-
Energy type
-
With auto test for earth leakage function
-
Bus module detachable
-
Type of tone
-
Control voltage 2
-
Number of digital outputs
-
Width opening
-
Suitable for max. number of poles main contact unit (total)
-
Annual program
-
Annual program
-
Number of changeover switches
-
Type of control voltage 2
-
Push button input
-
Suitable for max. number of poles main contact unit (total)
-
S0 impulse interface
-
Suitable for duct mounting
-
Shortest switching time
-
Shortest switching time
-
Number of HW-interfaces USB
-
Suitable for safety functions
-
Type of control voltage 2
-
Opening diameter
-
LED controlling
-
Sensor element inside housing
-
Type of digital output
-
Slider for hand switch
-
Supply voltage
-
Mains synchronous
-
Suitable for max. current main contact unit
-
Mains synchronous
-
Number of memory locations
-
Number of memory locations
-
Supply voltage
-
Suitable for max. current main contact unit
-
Suitable for max. current main contact unit
-
Autonomy in hours
-
Frequency control voltage 2
-
Supply voltage
-
Number of memory locations
-
Autonomy in hours
-
Tariff switch
-
Supply voltage
-
Slider for hand switch
-
Autonomy in hours
-
Supply voltage
-
Autonomy in hours
-
Snap mounting
-
Rated voltage light sensor
-
Supporting protocol for CAN
-
Number of HW-interfaces parallel
-
Tariff type
-
Suitable for max. current main contact unit
-
Demounting protection
-
Built-in transformer
-
Supply voltage
-
Supply voltage
-
Sensor element outside housing
-
Quartz controlled
-
Weekly program
-
Autonomy in years
-
Rated switch current
-
Autonomy in years
-
Weekly program
-
Rated switch current
-
Rated switch current
-
Quartz controlled
-
Rated switch current
-
Max. conductor length light sensor
-
Autonomy in years
-
Rated switch current
-
With copper rail
-
Supporting protocol for MODBUS
-
Tariff control
-
Type of voltage (input voltage)
-
Measurement of relative air humidity
-
Fixed cable to sensor
-
Type of voltage (input voltage)
-
Number of HW-interfaces Wireless
-
Permitted voltage at output
-
Automatic switching summer/winter
-
Protection class light sensor
-
Number of HW-interfaces other
-
Updateable
-
Secondary connection
-
Measurement type load profile
-
Type of output voltage
-
Holiday program
-
Shortest switching time channel 1
-
Shortest switching time channel 1
-
Holiday program
-
Shortest switching time channel 1
-
Shortest switching time channel 1
-
Mounting method light sensor
-
Number of primary inputs
-
Shortest switching time channel 1
-
Shortest switching time channel 1
-
Shortest switching time channel 1
-
Shortest switching time channel 1
-
Release-delay
-
Release-delay
-
Type of interface
-
Short-circuit protection, outputs available
-
Additional equipment possible
-
Impulse program
-
Max. incandescent lamp load
-
Max. incandescent lamp load
-
Shortest switching time channel 2
-
Max. incandescent lamp load
-
Max. incandescent lamp load
-
Flush-mounted installation
-
Shortest switching time channel 2
-
Push button glow-lamp current
-
Additional equipment possible
-
With complemantary luminous signal
-
Max. incandescent lamp load
-
With optical interface
-
Max. incandescent lamp load
-
Max. load fluorescent lamp
-
Cycle program
-
Max. load fluorescent lamp
-
Cycle program
-
Max. load fluorescent lamp
-
Modular version
-
Program shift divide 1
-
With enhanced contact protection
-
Max. load fluorescent lamp
-
Program shift divide 1
-
Max. load fluorescent lamp
-
Program shift divide 1
-
Program shift divide 1
-
Program shift divide 1
-
Max. load fluorescent lamp
-
Supporting protocol for TCP/IP
-
Approval
-
Max. load fluorescent lamp
-
External signal voltage necessary
-
Bluetooth
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (Duo circuit)
-
Short-circuit protected
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (Duo circuit)
-
Program shift divide 2
-
Pulse output
-
Protocol
-
Pre-warning of switching-off
-
Pre-warning of switching-off
-
Pre-warning of switching-off
-
Material Element
-
Automatic switching summer-/winter time
-
Random program
-
Automatic switching summer-/winter time
-
Max. load fluorescent lamp (parallel compensated)
-
Max. load fluorescent lamp (parallel compensated)
-
Random program
-
Max. load fluorescent lamp (parallel compensated)
-
Temperature protection
-
Max. load fluorescent lamp (parallel compensated)
-
Max. load fluorescent lamp (parallel compensated)
-
Current surge function selectable
-
Provider dependent
-
Current surge function selectable
-
Max. load fluorescent lamp (parallel compensated)
-
Nominal switching current at 250 V AC
-
Hour meter
-
Hour meter
-
Nominal switching current at 250 V AC
-
Degree of protection (IP) light sensor
-
Repetitive
-
Max. switching current (cos phi = 0.6)
-
Max. switching current (cos phi = 0.6)
-
Nominal switching current at 250 V AC
-
Max. switching current (cos phi = 0.6)
-
Supporting protocol for INTERBUS
-
Visualization
-
Repetitive
-
Switching preselection
-
With hinged lid
-
Switching preselection
-
Supporting protocol for ASI
-
Web-Server
-
Contact type
-
Contact type
-
Contact type
-
Housing colour
-
Contact type
-
Housing colour
-
Housing colour
-
Supporting protocol for KNX
-
Radio interface
-
Wiring system
-
Rail mounting possible
-
IR interface
-
Wiring system
-
Potential free switch contact
-
Radio-controlled (DCF77)
-
Astro program
-
Astro program
-
Potential free switch contact
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Supporting protocol for Data-Highway
-
Cover attachment
-
GPS (global positioning system)
-
Number of active contacts (flat)
-
Supporting protocol for DeviceNet
-
Supply voltage AC 50 Hz
-
Supporting protocol for SUCONET
-
Supply voltage AC 60 Hz
-
Number of contacts
-
Supporting protocol for LON
-
Measurement of absolute air humidity
-
Built-in height
-
Suitable for ceiling mounting
-
EEC40 signature
-
Enthalpy measurement
-
Supporting protocol for PROFINET CBA
-
With lock code
-
Supporting protocol for SERCOS
-
Number of positions total (counter)
-
Supporting protocol for Foundation Fieldbus
-
Supporting protocol for EtherNet/IP
-
Supporting protocol for AS-Interface Safety at Work
-
With display
-
External pushbutton input
-
External pushbutton input
-
SIL according to IEC 61508
-
Explosion-proof
-
Supporting protocol for DeviceNet Safety
-
Performance level according to EN ISO 13849-1
-
Supporting protocol for INTERBUS-Safety
-
Explosion safety category for gas
-
Max. switching power LED
-
Supporting protocol for PROFIsafe
-
Explosion safety category for dust
-
Supporting protocol for SafetyBUS p
-
Radio standard Bluetooth
-
Radio standard WLAN 802.11
-
With mounting material
-
Radio standard GPRS
-
With on/off switch
-
Radio standard GSM
-
Radio standard UMTS
-
IO link master
-
Tolerance
-
Supporting protocol for PROFIBUS
-
System accessory
-
Supporting protocol for PROFINET IO
-
Appendant operation agent (Ex ia)
-
Fieldbus connection over separate bus coupler possible
-
Appendant operation agent (Ex ib)
-
Supporting protocol for other bus systems
-
Wi-Fi-compatible
-
Front built-in possible
-
Rack-assembly possible
-
Type of power supply
-
Time delay at signal change
-
Rated supply voltage AC
-
Housing height
-
Housing width
-
Housing depth
-
Wall mounting/direct mounting
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Nominal voltage
-
Supply current
-
Frequency
-
Frequency
-
Frequency
-
Standby consumption
-
Electric supplying direction
-
Electric supplying direction
-
Electric supplying direction
-
Electric supplying direction
-
Electric supplying direction
-
Electric supplying direction
-
Terminal marking indication
-
Terminal marking indication
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Cable nature for connection
-
Label space/information surface
-
Label space/information surface
-
Fitted with USB plug
-
Addressable
-
Addressable
-
Number of ringtones
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
IEC code (Pack1)
-
IEC code (Pack1)
-
IEC code (Pack1)
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Connected object
-
Connected object
-
Operating method
-
Operating method
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Application store for download
-
Application store for download
-
Programming way
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
-
Product use function
-
Product use function
CX3 with Netatmo CONNECTED DRY CONTACT with maintained contacts 100 - 240V~ supplied with a single-phase 80A closed coil
Socket outlet - 20 A 400 V~ - 3P+E - shuttered - french standard - Lexic
Stand alone release DX³ 230 V~ - supplied with battery for normally closed push-button
EMDX³ with Netatmo CONNECTED ENERGY METER 100-240V~ 50/60Hz supplied with a single-phase 80A closed current transformer
EMDX³ with Netatmo CONNECTED ECOMETER 100-240V~ 50/60Hz supplied with 3 single-phase 80A closed current transformers
CX3 with Netatmo Connected 16A Latching relay closing contacts, Silent switch, 240V/50Hz
CX3 with Netatmo Connected 20A Contactor closing contacts, Silent switch, 240V/ 50Hz
CX3 with Netatmo Starter Pack : Module Control + Smart Contactor
CX3 with Netatmo Module Control
Connected load shedder with Netatmo
Auxiliary contact DX³ - 6 A 250 V~ - 0.5 module
Fault signalling contact DX³ - 6 A 250 V~ - 0.5 module