-
Voltage type (supply voltage)
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
1st secondary output voltage
-
1st secondary output voltage
-
1st secondary output voltage
-
1st secondary output voltage
-
1st secondary output voltage
-
1st secondary output voltage
-
1st secondary output voltage
-
1st secondary output voltage
-
1st secondary output voltage
-
1st secondary output voltage
-
1st secondary output voltage
-
1st secondary output voltage
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Type of electric connection
-
Secondary voltage adjustable
-
Secondary voltage adjustable
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Nominal value output voltage 1
-
Nominal value output voltage 1
-
Nominal value output voltage 1
-
Nominal value output voltage 1
-
Suitable for safety functions
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Rated supply voltage AC 50 Hz
-
Rated supply voltage AC 50 Hz
-
Rated supply voltage AC 50 Hz
-
Rated supply voltage AC 50 Hz
-
Rated supply voltage AC 50 Hz
-
Rated supply voltage AC 60 Hz
-
Rated supply voltage AC 60 Hz
-
Rated supply voltage AC 60 Hz
-
Rated supply voltage AC 60 Hz
-
Rated supply voltage AC 60 Hz
-
Rated supply voltage AC 60 Hz
-
Modular version
-
Rated supply voltage DC
-
Modular version
-
Rated supply voltage DC
-
Rated supply voltage DC
-
Rated supply voltage DC
-
Rated supply voltage DC
-
Output voltage stabilized
-
Output voltage stabilized
-
Power output
-
Power output
-
Power output
-
Power output
-
Power output
-
Power output
-
Power output
-
Power output
-
Power output
-
Power output
-
Power output
-
Power output
-
Power output
-
Power output
-
Power output
-
Power output
-
Power output
-
Stabilized
-
Stabilized
-
Rail mounting possible
-
Rail mounting possible
-
Wall mounting possible
-
Wall mounting possible
-
Short-circuit-proof
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Direct mounting possible
-
Direct mounting possible
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Terminals capacity
-
Terminals capacity
-
Label space/information surface
-
Contains Batteries and/or Accumulator
Backup function modules for stabilised switched modules power supply -max rating 40 A
Battery pack for stabilised switched modules power supply - capacitance 9 Ah
Redundancy function modules for stabilised switched modules power supply - max 20 A
Stabilised mono switching power supply - 75-960 W - output 12 V= - 75 W
Stabilised mono switching power supply - 75-960 W - output 12 V= - 120 W
Stabilised mono switching power supply - 75-960 W - output 24 V= - 75 W
Stabilised switched modules power supply - three-phase - 960 W - output 24 V= - 960 W
Stabilised switched modules power supply - three-phase - 960 W - output 48 V= - 960 W
Stabilised mono switching power supply - 75-960 W - output 48 V= - 120 W
Stabilised mono switching power supply - 75-960 W - output 48 V= - 240 W
Stabilised mono switching power supply - 75-960 W - output 48 V= - 480 W
Stabilised mono/bi switching power supply - 120-480 W - output 12 V= - 120 W
Stabilised switching power supply mono/bi-switching - 120-480 W - output 24 V= - 120 W
Stabilised mono/bi switching power supply - 120-480 W - output 24 V= - 240 W
Stabilised mono/bi switching power supply - 120-480 W - output 24 V= - 480 W
Stabilized switching power supply mono/bi-switching - 120-480 W - output 48 V= - 120 W
Stabilised mono/bi switching power supply - 120-480 W - output 48 V= - 240 W
Stabilised mono/bi switching power supply - 120-480 W - output 48 V= - 480 W
Switched mode modular power supply 5v - 15w
Switched mode modular power supply 24v - 60w
Switched mode modular power supply 24v - 100w
Filtered single-phase rectified power supply - prim 230/400 V - 24 V= - 24 W - 1 A
Filtered single-phase rectified power supply - prim 230/400 V - 24 V= - 60 W - 2,5 A
Filtered single-phase rectified power supply - prim 230/400 V - 24 V= - 120 W - 5 A