-
Construction type
-
Construction type
-
Type of accessory/spare part
-
Nominal cross section
-
Compression shape
-
Nominal cross section
-
Nominal cross section
-
Nominal cross section
-
Nominal cross section
-
Nominal cross section
-
Nominal cross section
-
Nominal cross section
-
Nominal cross section
-
Nominal cross section
-
Compression shape
-
Nominal cross section
-
Nominal cross section
-
Nominal cross section
-
Nominal cross section
-
Material
-
Sleeve length
-
Sleeve length
-
Suitable for
-
Sleeve length
-
Cross section
-
Sleeve length
-
Cross section
-
Cross section
-
Cross section
-
Sleeve length
-
Sleeve length
-
Clickable
-
Insulated cable end sleeves
-
Material insulation
-
Material insulation
-
With locking device (for mechanical tools)
-
Length
-
Insulated cable connections
-
Insulated cable connections
-
Length
-
With locking device (for mechanical tools)
-
Length
-
Surface protection
-
Construction/operation
-
Non-insulated cable end sleeves
-
Inserts exchangeable
-
Non-isolated cable connections
-
Number of included inserts
-
Crimp cable lug for Cu-conductors
-
Crimp cable lug for Cu-conductors
-
Number of included inserts
-
With automatic return
-
Tube cable lug for Cu-conductors
-
Tube cable lug for Cu-conductors
-
Insulated
-
For cables resistant to short circuit
-
With ty-rap
-
With identification flag
-
Cable screw glands
-
Cable screw glands
-
Compression force
-
Reel/roll packaging
-
Reel/roll packaging
-
With tool
-
AWG-range
-
AWG-range
-
AWG-range
-
AWG-range
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
Case assorted for Starfix ferrules ref 376 09 - 1 pliers + tips 0.5 to 2.5 mm².
Crimping kit - Starfix tool and individual ferrules - cross section 10 to 50 mm²
Applicator for Starfix crimping tools - cross section 0.25 to 0.34 mm² - yellow
Applicator for Starfix crimping tools - cross section 0.5 to 2.5 mm² - red
Applicator for Starfix crimping tools - cross section 4 and 6 mm² - orange
Crimping tool - for Starfix ferrules in strips - cross sections 0.5 to 0,34 mm²
Crimping tool - for Starfix ferrules in strips - cross sections 0,5 to 2,5 mm²
Crimping tool - for individual Starfix ferrules - cross sections 4 to 6 mm²
Crimping tool - for Starfix ferrules in strips -cross sections 0.25 to 10 mm²
Crimping tool Starfix S - multipurpose - cross sections 0.5 to 2.5 mm²
Refill Starfix - large capacity (300 ferrules) - 0.5 mm² - white
Refill Starfix - large capacity (300 ferrules) - 0.75 mm² - blue
Refill Starfix - large capacity (300 ferrules) - 1.5 mm² - black
Refill Starfix - large capacity (300 ferrules) - 1 mm² - red
Refill Starfix - large capacity (250 ferrules) - 2.5 mm² - grey
Ferrule Starfix with insulating flange - for conductor cross-section 0.25 mm² - turquoise - Supplied in strips
Ferrule Starfix with insulating flange - for cable section 0.34 mm² - green - Supplied in strips
Ferrule Starfix with insulating flange - cross section 0.5 mm² - white - Supplied in strips
Ferrule Starfix with insulating flange - cross section 0.75 mm² - blue - Supplied in strips
Ferrule Starfix with insulating flange - cross section 1 mm² - red - Supplied in strips
Ferrule Starfix with insulating flange - cross section 1.5 mm² - black - Supplied in strips
Ferrule Starfix with insulating flange - cross section 2.5 mm² - grey - Supplied in strips
Ferrule Starfix with insulating flange - cross section 4 mm² - orange - Supplied in strips
Ferrule Starfix with insulating flange - cross section 6 mm² - green - Supplied in strips